IESNA:LM-63-2002
[TEST]P1437887
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28160.0
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3922.2 3946.2 3722.1 3281.9 3033.7 3009.7 3025.7 3089.8 3217.8 3385.9 3570.0 3946.2 4770.7 5779.3 6923.9 8044.6 8909.1 9581.4 
10397.9 10950.2 11246.4 11278.4 10614.0 9989.7 9453.4 8444.8 6379.6 4330.5 3458.0 2273.3 824.5 440.2 296.2 160.1 112.1 64.0 0.0 
3922.2 3954.2 3730.1 3297.9 3049.7 3017.7 3041.7 3105.8 3225.8 3409.9 3602.0 3954.2 4778.7 5819.3 7020.0 8068.6 8989.1 9773.5 
10477.9 11046.3 11414.5 11438.5 10710.1 10085.7 9501.4 8476.8 6499.7 4466.5 3458.0 2281.3 824.5 456.3 304.2 168.1 112.1 64.0 0.0 
3922.2 3946.2 3746.1 3361.9 3089.8 3049.7 3073.7 3145.8 3273.9 3474.0 3698.1 4018.3 4722.7 5811.3 6996.0 8180.6 9269.3 10181.8 
11054.3 11830.7 12271.0 12423.1 12238.9 11414.5 10710.1 9909.6 7812.4 5259.0 3730.1 2537.4 1112.6 536.3 360.2 240.1 184.1 104.1 0.0 
3922.2 3954.2 3786.1 3442.0 3169.8 3137.8 3145.8 3225.8 3377.9 3602.0 3906.2 4282.4 4794.7 5763.3 6980.0 8316.7 9541.4 10606.0 
11614.6 12487.1 13103.4 13495.7 13559.7 13447.6 12927.3 11990.8 11286.4 10149.8 8156.6 5178.9 2073.2 856.5 528.3 344.2 248.1 
120.1 0.0 
3922.2 3970.3 3842.2 3626.1 3337.9 3281.9 3313.9 3409.9 3586.0 3866.2 4242.4 4714.7 5235.0 5963.4 7004.0 8332.7 9821.6 11174.3 
12190.9 13079.4 13743.8 14192.1 14544.3 14904.5 15040.5 14768.4 14320.1 13591.7 11862.7 8412.8 4450.5 1705.0 824.5 440.2 248.1 
120.1 0.0 
3922.2 3962.2 3898.2 3794.2 3618.1 3522.0 3586.0 3754.1 3962.2 4250.4 4690.7 5267.0 5947.4 6627.8 7500.3 8676.9 10093.7 11478.5 
12655.2 13311.6 13815.8 14336.1 14880.4 15592.9 16289.2 16825.6 17073.7 17177.8 15849.0 12086.9 7196.1 2929.7 1128.6 528.3 256.1 
112.1 0.0 
3922.2 3994.3 3970.3 3978.3 3978.3 3970.3 4034.3 4234.4 4530.6 4938.8 5443.1 6083.5 6835.9 7732.4 8757.0 9941.6 10918.2 11846.7 
12647.2 13359.6 14032.0 14704.3 15632.9 16625.4 17481.9 17778.1 17089.7 15752.9 14096.0 11494.5 7004.0 2737.6 880.5 424.2 184.1 
56.0 0.0 
3922.2 3986.3 4018.3 4098.3 4226.4 4394.5 4658.6 4930.8 5299.0 5747.3 6339.6 7100.0 7988.5 9053.1 10229.8 11478.5 12487.1 13199.5 
13799.8 14448.2 15296.7 16257.2 17145.7 17754.1 17153.7 15881.0 14328.1 12319.0 9301.3 5379.1 2569.5 1312.7 736.4 432.2 272.2 
96.1 0.0 
3922.2 3986.3 4066.3 4202.4 4410.5 4706.7 5098.9 5571.2 6139.5 6763.8 7500.3 8364.7 9373.3 10558.0 11902.8 13151.5 14144.0 14952.5 
15584.8 16457.3 17602.0 18714.6 19363.0 18858.7 17554.0 16121.2 14080.0 10726.1 6811.9 3538.0 1921.1 1088.6 736.4 520.3 304.2 120.1 
0.0 
3922.2 3978.3 4058.3 4234.4 4474.5 4802.7 5235.0 5723.2 6363.6 6996.0 7780.4 8692.9 9829.6 11038.3 12487.1 13895.9 15144.6 16257.2 
17209.8 18362.4 19891.3 21116.0 21684.3 20979.9 19291.0 16961.6 13879.9 9693.5 5355.0 2729.5 1488.8 928.5 624.4 424.2 264.1 136.1 
0.0 
3922.2 3946.2 4026.3 4210.4 4482.5 4834.7 5243.0 5811.3 6427.6 7108.0 7932.5 8861.0 9965.7 11166.3 12591.1 14056.0 15216.6 16225.2 
17009.7 17890.2 19002.8 19643.2 19587.1 18338.4 16201.2 13687.8 10766.1 7052.0 3778.1 1865.1 1128.6 704.4 472.3 272.2 184.1 80.0 0.0 
3922.2 3938.2 4002.3 4162.4 4402.5 4722.7 5114.9 5587.2 6179.5 6763.8 7436.2 8204.7 9085.2 10093.7 11238.4 12511.1 13671.8 14552.3 
15264.7 16009.1 16729.5 16905.6 16417.3 14808.4 12719.2 10405.9 7980.5 5162.9 2721.5 1408.8 904.5 584.3 344.2 176.1 112.1 56.0 0.0 
3922.2 3914.2 3954.2 4066.3 4250.4 4506.6 4810.7 5162.9 5555.2 5995.4 6443.7 6955.9 7580.3 8276.7 9141.2 10133.8 10910.2 11534.5 
11782.7 11822.7 11726.7 10958.2 9501.4 7244.1 5138.9 3690.1 2649.5 1713.0 1000.6 656.4 440.2 296.2 184.1 96.1 48.0 16.0 0.0 
3922.2 3866.2 3810.2 3802.2 3818.2 3874.2 3930.2 3962.2 4002.3 3970.3 3874.2 3722.1 3610.0 3602.0 3786.1 4034.3 4074.3 3690.1 3081.7 
2513.4 1921.1 1408.8 1104.6 880.5 712.4 576.3 448.3 336.2 248.1 184.1 136.1 96.1 64.0 32.0 8.0 8.0 0.0 
3922.2 3770.1 3602.0 3433.9 3273.9 3113.8 2905.6 2553.4 2105.2 1713.0 1544.9 1552.9 1656.9 1825.0 1953.1 1921.1 1640.9 1272.7 944.5 760.4 
672.4 624.4 560.3 480.3 392.2 328.2 264.1 232.1 200.1 176.1 144.1 120.1 80.0 32.0 8.0 0.0 0.0 
3922.2 3722.1 3425.9 3105.8 2785.6 2393.4 1865.1 1360.8 1152.7 1112.6 1104.6 1104.6 1120.6 1144.6 1080.6 872.5 656.4 552.3 488.3 432.2 400.2 
368.2 336.2 304.2 280.2 264.1 240.1 184.1 136.1 104.1 64.0 40.0 16.0 8.0 0.0 0.0 0.0 
3922.2 3658.1 3257.8 2817.6 2321.3 1745.0 1208.7 1040.6 1000.6 952.5 912.5 880.5 848.5 800.5 696.4 552.3 472.3 400.2 344.2 312.2 280.2 
264.1 240.1 232.1 208.1 184.1 160.1 136.1 104.1 72.0 56.0 32.0 16.0 0.0 0.0 0.0 0.0 
3922.2 3602.0 3089.8 2569.5 1961.1 1288.7 1048.6 984.6 936.5 880.5 824.5 752.4 688.4 616.3 528.3 456.3 392.2 336.2 296.2 272.2 248.1 232.1 
216.1 200.1 184.1 168.1 144.1 112.1 96.1 80.0 56.0 32.0 8.0 0.0 0.0 0.0 0.0 
3922.2 3530.0 2993.7 2353.3 1648.9 1104.6 1008.6 960.5 904.5 848.5 776.4 688.4 608.3 528.3 456.3 400.2 352.2 304.2 280.2 256.1 232.1 216.1 200.1 
184.1 160.1 144.1 120.1 96.1 80.0 64.0 40.0 16.0 0.0 0.0 0.0 0.0 0.0 
3922.2 3514.0 2913.7 2241.3 1424.8 1056.6 1000.6 952.5 896.5 832.5 752.4 672.4 584.3 504.3 432.2 376.2 336.2 296.2 264.1 240.1 216.1 200.1 176.1 
160.1 144.1 112.1 88.0 80.0 64.0 48.0 24.0 8.0 0.0 0.0 0.0 0.0 0.0 
3922.2 3506.0 2873.6 2145.2 1320.7 1048.6 992.6 944.5 896.5 832.5 744.4 656.4 568.3 496.3 432.2 384.2 344.2 312.2 272.2 240.1 208.1 192.1 168.1 
152.1 128.1 88.0 64.0 56.0 40.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 
3922.2 3474.0 2865.6 2153.2 1312.7 1040.6 992.6 944.5 888.5 824.5 744.4 656.4 576.3 504.3 440.2 392.2 352.2 312.2 272.2 240.1 208.1 192.1 168.1 
152.1 128.1 88.0 64.0 48.0 40.0 24.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 
